(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HPPE Gloves PU Palm Coating

HPPE Gloves PU Palm Coating

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ideal for work that requires flexibility and sensitivity in cutting, polishing, etc.
· It can be washed using water at 40°C and neutral detergent.
[Applications]
· Metal machining.
· Glass work.

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Color
    Gray
  • Thickness(mm)
    1.1
  • Specification details
    Cut resistance level 3, EN388 (CE4342)
  • Glove part
    HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 23
  • 24
  • Clear
Palm perimeter(cm)

Refine by

  • 17
  • 18
  • 19
  • Clear
Middle finger length(cm)

Refine by

  • 7
  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4989999395792
  • 4989999395808
  • 4989999395815
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
17
8
4989999395815
1 Day(s)
-

Part Number : TGL-5532K-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.1
  • JAN Code
    4989999395815
  • Trusco Code
    770-0954
  • Mass(g)
    52
  • Specification details
    Cut resistance level 3, EN388 (CE4342)
  • Glove part
    HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
M
23
18
7.5
4989999395808
1 Day(s)
-

Part Number : TGL-5532K-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    M
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Color
    Gray
  • Thickness(mm)
    1.1
  • JAN Code
    4989999395808
  • Trusco Code
    770-0997
  • Mass(g)
    48
  • Specification details
    Cut resistance level 3, EN388 (CE4342)
  • Glove part
    HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
S
22
19
7
4989999395792
1 Day(s)
-

Part Number : TGL-5532K-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    S
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    7
  • Color
    Gray
  • Thickness(mm)
    1.1
  • JAN Code
    4989999395792
  • Trusco Code
    770-1004
  • Mass(g)
    52
  • Specification details
    Cut resistance level 3, EN388 (CE4342)
  • Glove part
    HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)