(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Shoes, Win Job CP103

Work Shoes, Win Job CP103

Standard Unit Price:
-
Days to Ship :
80 Day(s) or more

Laced work shoes provide a good fit even for those with high insteps or wide feet.
[Features]
· JSAA Class A certified product.
· Lightweight glass fiber-reinforced resin is used for the toe box.
· Excellent stability, cushioning and flexibility.
· The sole's heel area is equipped with a shock-absorbing gel material to provide enhanced cushioning.
· Provides good arch support using a solid SRB insole that inhibits collapse to the inside of the heel, reducing load on the foot.
· Incorporates oil resistant rubber that oil won't easily deteriorate.
[Applications]
· Can be used for transport (delivery / maintenance) and construction (light / general) work.

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Foot width size
    EEE
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Upper Type

Refine by

  • String Type
  • Hook & Loop Fasterner
  • Clear
Collar

Refine by

  • Black
  • Red Type
  • Multicolor
  • Clear
Size(cm)

Refine by

  • 23
  • 23.5
  • 24
  • 29
  • 30
  • Clear
Color Details

Refine by

  • Black x White
  • Red X White
  • Clear
JAN Code

Refine by

  • 4994807767555
  • 4994807767562
  • 4994807767784
  • 4994807767791
  • 4994807769764
  • 4994807769993
  • 4994807770777
  • 4994807770784
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
String Type
Red Type
23.5
Red X White
4994807769764
Quote
-

FCP103-2301-23.5
Part Number : FCP103-2301-23.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    23.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Foot width size
    EEE
  • JAN Code
    4994807769764
  • Trusco Code
    494-4500
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
String Type
Red Type
24
Red X White
4994807769993
Quote
-

FCP103-2301-24
Part Number : FCP103-2301-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Foot width size
    EEE
  • JAN Code
    4994807769993
  • Trusco Code
    494-4518
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
String Type
Black
23
Black x White
4994807767555
Quote
-

FCP103-9001-23
Part Number : FCP103-9001-23
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Black
  • Size(cm)
    23
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Foot width size
    EEE
  • JAN Code
    4994807767555
  • Trusco Code
    494-4631
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
String Type
Black
23.5
Black x White
4994807767562
Quote
-

FCP103-9001-23.5
Part Number : FCP103-9001-23.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Black
  • Size(cm)
    23.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Foot width size
    EEE
  • JAN Code
    4994807767562
  • Trusco Code
    494-4640
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
Hook & Loop Fasterner
Multicolor
29
Red X White
4994807770777
80 Day(s)
-

FCP103.2301-29.0
Part Number : FCP103.2301-29.0
Days to Ship 80 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Multicolor
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Foot width size
    EEE
  • JAN Code
    4994807770777
  • Trusco Code
    494-4607
  • Mass(g)
    Around 798 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
  • Reinforcements Material
    -
1 Pair
Hook & Loop Fasterner
Multicolor
30
Red X White
4994807770784
Quote
-

FCP103.2301-30.0
Part Number : FCP103.2301-30.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Multicolor
  • Size(cm)
    30
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Foot width size
    EEE
  • JAN Code
    4994807770784
  • Trusco Code
    494-4615
  • Mass(g)
    Around 798 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
  • Reinforcements Material
    -
1 Pair
Hook & Loop Fasterner
Multicolor
29
Black x White
4994807767784
Quote
-

FCP103.9001-29.0
Part Number : FCP103.9001-29.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Multicolor
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Foot width size
    EEE
  • JAN Code
    4994807767784
  • Trusco Code
    494-4747
  • Mass(g)
    Around 798 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
  • Reinforcements Material
    -
1 Pair
Hook & Loop Fasterner
Multicolor
30
Black x White
4994807767791
Quote
-

FCP103.9001-30.0
Part Number : FCP103.9001-30.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fasterner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Multicolor
  • Size(cm)
    30
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Foot width size
    EEE
  • JAN Code
    4994807767791
  • Trusco Code
    494-4755
  • Mass(g)
    Around 798 g (Measuring 26.5 cm)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body/Synthetic Fiber, Reinforced/Artificial Leather
  • Reinforcements Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)