(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Multi Guard Weight for Multi Guard

Multi Guard Weight for Multi Guard

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Product formed from concrete.
[Applications]
· A weight to fix large tents or median strip dividers in place.

Basic Specifications

  • Product Type
    Weight
  • Color
    Other
  • Width x Depth x Height(mm)
    2000×560×800
  • Material (Main Body)
    Other
  • Trusco Code
    482-0134
  • Notes
    Made from concrete, so small chips may occur.
  • Specifications
    With hole cap detaching bracket, with hanger bolt (eye bolt) M20 x 50
  • Application
    For large tents. Weight for securing road separation belts.
  • Features
    Concrete molding.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : WMW-1000
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Weight
  • Color
    Other
  • Width x Depth x Height(mm)
    2000×560×800
  • Material (Main Body)
    Other
  • Trusco Code
    482-0134
  • Notes
    Made from concrete, so small chips may occur.
  • Specifications
    With hole cap detaching bracket, with hanger bolt (eye bolt) M20 x 50
  • Application
    For large tents. Weight for securing road separation belts.
  • Features
    Concrete molding.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)