(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Specific Chemical Label (Horizontal) 35330

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Specific Chemical Label (Horizontal)
Part Number: 35330

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· Signs based on the Ordinance of Prevention of Hazards due to Specified Chemical Substances.
· Signs that users of applicable substances are required (with some exceptions) by laws and ordinances to display.

Specifications of 35330

  • Product Type
    Safety sign
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Other
  • Mounting specification
    Other
  • Contens Displayed Detail
    Methyl Isobutyl Ketone
  • Material Details
    Hard Vinyl Chloride
  • Vertical(mm)
    450
  • Horizontal(mm)
    600
  • JAN Code
    4932134220268
  • Trusco Code
    751-1701
  • Print Direction
    Front Print
  • Feature 1
    Sign based on a guideline for Specific Chemical Substance Obstruction Prevention. Anyone using this chemical substance is required by law to post this sign (some conditions apply).
  • Attachment Specification Detail
    No Hole (Unprocessed)
  • Mounting Method
    Screw or Tape Stop (screw sold separately, 6 sheets of double sided tape included)
  • Notes
    Note that the contents may change without prior notice due to revision of laws and regulations, etc.

Please check the type/dimensions/specifications of the part 35330 in the Specific Chemical Label (Horizontal) series.

Products like this...

Part Number
35325
Part NumberMinimum order quantityVolume DiscountDays to ShipContens Displayed Detail JAN Code Trusco Code Amount Of Content
1 Piece(s) Quote Dichloromethane4932134220213751-1655-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)