(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch®, Light Packaging Tape 619S

Scotch®, Light Packaging Tape 619S

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Strong adhesive.
· The special polyolefin backing is even easier to cut.
· Can be used on heat-sensitive paper like receipts without erasing the text.
[Applications]
· Sealing bags, affixing POP displays, holding down lids on small boxes, temporarily fixing signs, various light packaging applications.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    35N/10mm
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 15
  • 18
  • 24
  • Clear
JAN Code

Refine by

  • 4549395018697
  • 4549395018703
  • 4549395018710
  • Clear
Trusco Code

Refine by

  • 468-9755
  • 468-9747
  • 468-9739
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
15
4549395018697
468-9739
1 Day(s)
-

Minimum order quantity is 10.

Part Number : 619S15X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4549395018697
  • Trusco Code
    468-9739
  • Cutting Method
    Can cut by hand
1 Roll
24
4549395018710
468-9755
1 Day(s)
-

Minimum order quantity is 6.

Part Number : 619S24X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    24
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4549395018710
  • Trusco Code
    468-9755
  • Cutting Method
    Can cut by hand
1 Roll
18
4549395018703
468-9747
1 Day(s)
-

Minimum order quantity is 10.

Part Number : 619S-18X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.045
  • Color Details
    Clear
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4549395018703
  • Trusco Code
    468-9747
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)