(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Stickable/Removable Tape, Roll Center Diameter 25 mm (Dispenser Attached)

Scotch® Stickable/Removable Tape, Roll Center Diameter 25 mm (Dispenser Attached)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be removed without damaging the surface underneath, and can also be written on.
· Hardly loses its quality or changes its color over time.
· The tape is barely visible when stuck down, and hardly shows up when photocopied.
· Comes with a refillable dispenser.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Thickness(mm)
    0.051
  • Color Details
    Semi-Transparent
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • Clear
Length(m)

Refine by

  • 15
  • 20
  • Clear
JAN Code

Refine by

  • 4901690009112
  • 4901690009129
  • Clear
Trusco Code

Refine by

  • 001-8660
  • 001-8651
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
20
4901690009112
001-8651
1 Day(s)
-

Part Number : 811-1-12D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    20
  • Thickness(mm)
    0.051
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690009112
  • Trusco Code
    001-8651
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Can cut by hand
1 Roll
18
15
4901690009129
001-8660
1 Day(s)
-

Part Number : 811-1-18D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    15
  • Thickness(mm)
    0.051
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690009129
  • Trusco Code
    001-8660
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)