(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Mending Tape, Roll Center Diameter 76 mm (Tape Only)

Scotch® Mending Tape, Roll Center Diameter 76 mm (Tape Only)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Doesn't show up in photocopies or scans.
· Becomes almost entirely transparent when stuck to a surface, giving a professional finish.
· The tape can be written on.
· Sturdy and retains its color, making it ideal for repairing books, dictionaries, etc.
· Convenient for protecting and reinforcing sub-dividers in flat files.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • Core Diameter
    3 inches (76 mm)
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • 24
  • Clear
JAN Code

Refine by

  • 4547452771943
  • 4901690005763
  • 4901690005770
  • 4901690005787
  • Clear
Trusco Code

Refine by

  • 001-8627
  • 001-8619
  • 006-8471
  • 406-3104
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
4901690005763
001-8619
1 Day(s)
-

Part Number : 810-3-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    50
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690005763
  • Trusco Code
    001-8619
  • Core Diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
1 Roll
15
4547452771943
406-3104
1 Day(s)
-

Part Number : 810-3-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4547452771943
  • Trusco Code
    406-3104
  • Core Diameter
    3 inches (76 mm)
  • Cutting Method
    Cutter Required
1 Roll
18
4901690005770
001-8627
1 Day(s)
-

Part Number : 810-3-18-18MMX50MX76MM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690005770
  • Trusco Code
    001-8627
  • Core Diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand
1 Roll
24
4901690005787
006-8471
1 Day(s)
-

Part Number : 810-3-24
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    24
  • Length(m)
    50
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690005787
  • Trusco Code
    006-8471
  • Core Diameter
    3 inches (76 mm)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)