(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Mending Tape, Roll Center Diameter 76 mm (Tape Only) High Capacity Pack

Scotch® Mending Tape, Roll Center Diameter 76 mm (Tape Only) High Capacity Pack

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Doesn't show up in photocopies or scans.
· High quality adhesive tape made with acetate film.
· Becomes almost entirely transparent when stuck to a surface, giving a professional finish.
· Special large volume pack.
[Applications]
· Sealing official mail.
· Repairing books, dictionaries, documents, etc.
· Handiwork, wrapping, etc.
· Cutting/pasting documents. (Won't show up in photocopies)
· Simple labeling applications.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
Part Number
Internal capacity

Refine by

  • 1 Pack (6 pcs)
  • 1 Pack (12 pcs)
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • 24
  • Clear
JAN Code

Refine by

  • 4519001289568
  • 4519001289575
  • 4519001289582
  • 4547452771950
  • Clear
Trusco Code

Refine by

  • 406-3198
  • 406-3171
  • 406-3163
  • 406-3147
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
12
4519001289568
406-3147
1 Day(s)
-

Part Number : MP-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4519001289568
  • Trusco Code
    406-3147
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
1 Pack (12 pcs)
15
4547452771950
406-3163
1 Day(s)
-

Part Number : MP-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4547452771950
  • Trusco Code
    406-3163
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
1 Pack (12 pcs)
18
4519001289575
406-3171
1 Day(s)
-

Part Number : MP-18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4519001289575
  • Trusco Code
    406-3171
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
1 Pack (6 pcs)
24
4519001289582
406-3198
1 Day(s)
-

Part Number : MP-24
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (6 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    24
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4519001289582
  • Trusco Code
    406-3198
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)