(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Scotch, Drafting Tape

3M Scotch, Drafting Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Office-use tape that can be used to make curved lines.
[Features]
· Low-strength adhesive (around half the strength of masking tape), so it won't damage a manuscript/mount when removed.
[Applications]
· Temporary fixing of tracing paper, design paper, etc.
· Temporary fixing of film in a reel, reinforcing masking tape, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    30
  • Thickness(mm)
    0.15
  • Color Details
    Beige
  • Adhesiveness
    5.49N/25mm
  • Tensile Strength
    88N/25mm
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • 24
  • Clear
JAN Code

Refine by

  • 4901690005848
  • 4901690005855
  • 4901690005862
  • Clear
Trusco Code

Refine by

  • 407-1557
  • 407-1549
  • 407-1531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
4901690005848
407-1531
1 Day(s)
-

Part Number : 230-3-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    0.15
  • Color Details
    Beige
  • Adhesiveness
    5.49N/25mm
  • Tensile Strength
    88N/25mm
  • JAN Code
    4901690005848
  • Trusco Code
    407-1531
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
1 Roll
18
4901690005855
407-1549
1 Day(s)
-

Part Number : 230-3-18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    18
  • Length(m)
    30
  • Thickness(mm)
    0.15
  • Color Details
    Beige
  • Adhesiveness
    5.49N/25mm
  • Tensile Strength
    88N/25mm
  • JAN Code
    4901690005855
  • Trusco Code
    407-1549
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand
1 Roll
24
4901690005862
407-1557
1 Day(s)
-

Part Number : 230-3-24
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    24
  • Length(m)
    30
  • Thickness(mm)
    0.15
  • Color Details
    Beige
  • Adhesiveness
    5.49N/25mm
  • Tensile Strength
    88N/25mm
  • JAN Code
    4901690005862
  • Trusco Code
    407-1557
  • Specifications
    Recycled paper is used for winding core (No separate disposal required)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)