(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Floor Curing Tape, Smart Cut Tape, No. 833 Tangerine N833D03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Floor Curing Tape, Smart Cut Tape, No. 833 Tangerine
Part Number: N833D03

Standard Unit Price: - Special Price -
Quantity: 1 Roll
Days to Ship: 1 Day(s)

[Features]
· A protective tape for flooring with a flexible and easy-to-cut film backing.

Specifications of N833D03

  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Color Detail
    Orange
  • Adhesive Strength
    2.2N/10mm
  • Tensile Strength
    46N/10mm
  • JAN Code
    4901860195287
  • Trusco Code
    753-7620

Please check the type/dimensions/specifications of the part N833D03 in the Floor Curing Tape, Smart Cut Tape, No. 833 Tangerine series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)