(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cloth Adhesive Tape, Adhesive Strength 4.2 N/10 mm M-NNT3825

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cloth Adhesive Tape, Adhesive Strength 4.2 N/10 mm
Part Number: M-NNT3825

Standard Unit Price: - Special Price -
Quantity: 1 Roll
Days to Ship: Quote

[Features]
· Can be used to cover indoor and outdoor walls.

Specifications of M-NNT3825

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    38
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Color Details
    Green
  • Tensile Strength
    60N/10mm
  • Adhesiveness
    4.2N/10mm
  • JAN Code
    4967576123488
  • Trusco Code
    753-5520
  • Mass(g)
    330

Please check the type/dimensions/specifications of the part M-NNT3825 in the Cloth Adhesive Tape, Adhesive Strength 4.2 N/10 mm series.

Products like this...

Part Number
M-NNT5025
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 504967576123495753-5538410-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)