(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Mechanical Bonding Tape, for Signs and Displays

3M Mechanical Bonding Tape, for Signs and Displays

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Outstanding initial adhesiveness and fit, and is ideal for adhesion to uneven/rough surfaces such as wood, mortar, etc.
· Excellent deformation fitting properties, vibration absorption properties, sealing properties, outdoor weather resistance and low temperature adhesion.
[Applications]
· For adhesion of signboard materials on uneven base materials, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Color Details
    Gray
  • Operating Temperature Range(°C)
    -20 – 80
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 5
  • 10
  • Clear
Thickness(mm)

Refine by

  • 1
  • 2
  • Clear
JAN Code

Refine by

  • 4549395090518
  • 4549395090525
  • Clear
Trusco Code

Refine by

  • 479-6233
  • 479-6225
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10
1
4549395090518
479-6225
1 Day(s)
-

Part Number : T410-25X10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Details
    Gray
  • JAN Code
    4549395090518
  • Trusco Code
    479-6225
  • Operating Temperature Range(°C)
    -20 – 80
  • Cutting Method
    Cutter Required
1 Roll
5
2
4549395090525
479-6233
1 Day(s)
-

Part Number : T420-25X5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    5
  • Thickness(mm)
    2
  • Color Details
    Gray
  • JAN Code
    4549395090525
  • Trusco Code
    479-6233
  • Operating Temperature Range(°C)
    -20 – 80
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)