(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch®, Vinyl Tape, Multi-Color Pack 35

Scotch®, Vinyl Tape, Multi-Color Pack 35

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lead-free type.
[Applications]
· For primary electrical insulation up to 600 V in electrical wiring work.
· For identification of communication/LAN cables.
· For coating cable connection parts, etc. to protect from ultraviolet rays.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    12.7
  • Length(m)
    6.09
  • Thickness(mm)
    0.177
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    0051131590731
  • Trusco Code
    356-2492
  • Specifications
    UL/CSA standard compliant, UL510/CSA standard compliant
  • Operating Temperature Range(°C)
    0~105
  • Continuous operating temperature
    90℃
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (5 pcs)
Part Number
Internal capacity

Refine by

  • 1 Pack (5 pcs)
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
1 Pack (5 pcs)
1 Day(s)
-

Part Number : 35-MC
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    12.7
  • Length(m)
    6.09
  • Thickness(mm)
    0.177
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    0051131590731
  • Trusco Code
    356-2492
  • Specifications
    UL/CSA standard compliant, UL510/CSA standard compliant
  • Operating Temperature Range(°C)
    0~105
  • Continuous operating temperature
    90℃
  • Cutting Method
    Can cut by hand