(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ID tape

ID tape

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· This warning tape provides outstanding performance thanks to its highly visible lettering and colors.
· The inside is hollow, making it possible to pass a rope, etc. through before use.
· Ideal for implementing safety measures at factories and construction sites, as well as preventing illegal/unwanted parking, etc.
· Makes use of environmentally-friendly materials.
· This warning tape provides outstanding performance thanks to its highly visible lettering and colors.
· The inside is hollow, making it possible to pass a rope, etc. through before use.
· Ideal for implementing safety measures at factories and construction sites, as well as preventing illegal/unwanted parking, etc.
· Makes use of environmentally-friendly materials.
[Applications]
· For safety signs.
· For safety signs.

Basic Specifications

  • Product Type
    Non-Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    80
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Color Detail
    Yellow/Black
  • JAN Code
    4974050820702
  • Trusco Code
    471-1068
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : J5M5097
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    80
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Color Detail
    Yellow/Black
  • JAN Code
    4974050820702
  • Trusco Code
    471-1068
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)