(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Epoxy Resin Mortar Refilling Repair Agent K Mortar 8 L Set 41031

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Epoxy Resin Mortar Refilling Repair Agent K Mortar 8 L Set
Part Number: 41031

Standard Unit Price: - Special Price -
Quantity: 1 Set
Days to Ship: 20 Day(s)

[Features]
· Light in weight so that it can be applied in a thick coating on vertical surfaces or ceilings, something that cannot be done with conventional resin mortar.
[Applications]
· Filler for repairing damaged parts and exposed rebar parts in concrete structures.

Specifications of 41031

  • Product Model
    Repair Material for Concrete
  • Color
    Gray
  • Color Details
    Gray
  • JAN Code
    4901490410316
  • Trusco Code
    485-9651
  • Mass(g/Set)
    7000
  • Usable Life
    45±10 Minutes (20°C)

Please check the type/dimensions/specifications of the part 41031 in the Epoxy Resin Mortar Refilling Repair Agent K Mortar 8 L Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)