(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Epoxy Resin Mortar Refilling Repair Agent Primer for Uniepo Repair

Epoxy Resin Mortar Refilling Repair Agent Primer for Uniepo Repair

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Medium viscosity with thixotropic properties for excellent coating capabilities.
· Combines rust prevention and tack coat functions to shorten work processes.
[Applications]
· For use as a rust preventative primer.
· It is used as a resin mortar tack coat.

Basic Specifications

  • Product Model
    Repair Material for Concrete
  • Color
    White
  • Color Details
    Translucent White
  • JAN Code
    4901490047697
  • Trusco Code
    485-9529
  • Mass(g)
    615
  • Capacity
    500g
  • Amount Of Content
    1 Can
Part Number
Amount Of Content

Refine by

  • 1 Can
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can
Quote
-

Part Number : 4769
Days to Ship Quote
Standard Unit Price -
Quantity 1 Can

Specificationtitle

  • Product Model
    Repair Material for Concrete
  • Color
    White
  • Color Details
    Translucent White
  • JAN Code
    4901490047697
  • Trusco Code
    485-9529
  • Mass(g)
    615
  • Capacity
    500g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)