(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Corner Cutting Brush - Dampening (Brace Type)

Corner Cutting Brush - Dampening (Brace Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses wave fibers.
· Ideal for corner and edge work.
[Applications]
· For use with water-based paint.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 38
  • 40
  • 42
  • Clear
Brush Width(mm)

Refine by

  • 30
  • 40
  • 50
  • 60
  • Clear
Total Length(mm)

Refine by

  • 225
  • 230
  • Clear
Thickness(mm)

Refine by

  • 16
  • 17
  • 18
  • 19
  • Clear
JAN Code

Refine by

  • 4560146170624
  • 4560146170631
  • 4560146170648
  • 4560146170655
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
38
30
225
16
4560146170624
1 Day(s)
-

Part Number : TRD-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    30
  • Total Length(mm)
    225
  • Thickness(mm)
    16
  • JAN Code
    4560146170624
  • Trusco Code
    417-3864
  • Mass(g)
    30
1 pc.
40
40
225
17
4560146170631
1 Day(s)
-

Part Number : TRD-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    40
  • Brush Width(mm)
    40
  • Total Length(mm)
    225
  • Thickness(mm)
    17
  • JAN Code
    4560146170631
  • Trusco Code
    417-3872
  • Mass(g)
    40
1 pc.
42
50
230
18
4560146170648
1 Day(s)
-

Part Number : TRD-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    42
  • Brush Width(mm)
    50
  • Total Length(mm)
    230
  • Thickness(mm)
    18
  • JAN Code
    4560146170648
  • Trusco Code
    417-3881
  • Mass(g)
    48
1 pc.
42
60
230
19
4560146170655
1 Day(s)
-

Part Number : TRD-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    42
  • Brush Width(mm)
    60
  • Total Length(mm)
    230
  • Thickness(mm)
    19
  • JAN Code
    4560146170655
  • Trusco Code
    417-3899
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)