(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Brush for Natural Paint Coating (Different Fiber Style)

Brush for Natural Paint Coating (Different Fiber Style)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses wave fibers.·
[Applications]
· For natural paints and water-based paints.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Width(mm)

Refine by

  • 40
  • 50
  • 60
  • Clear
Total Length(mm)

Refine by

  • 225
  • 230
  • Clear
Thickness(mm)

Refine by

  • 18
  • 19
  • 20
  • Clear
JAN Code

Refine by

  • 4560146173083
  • 4560146173090
  • 4560146173106
  • Clear
Trusco Code

Refine by

  • 417-3953
  • 417-3945
  • 417-3937
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
225
18
4560146173083
417-3937
1 Day(s)
-

Part Number : TST-15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    40
  • Total Length(mm)
    225
  • Thickness(mm)
    18
  • JAN Code
    4560146173083
  • Trusco Code
    417-3937
  • Mass(g)
    41
1 pc.
50
230
19
4560146173090
417-3945
1 Day(s)
-

Part Number : TST-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    50
  • Total Length(mm)
    230
  • Thickness(mm)
    19
  • JAN Code
    4560146173090
  • Trusco Code
    417-3945
  • Mass(g)
    45
1 pc.
60
230
20
4560146173106
417-3953
1 Day(s)
-

Part Number : TST-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    60
  • Total Length(mm)
    230
  • Thickness(mm)
    20
  • JAN Code
    4560146173106
  • Trusco Code
    417-3953
  • Mass(g)
    56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)