(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Joint Brush Coating (Diagonal type)

Joint Brush Coating (Diagonal type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses wave fibers.
[Applications]
· For use with water-based hardening reaction-type paints and weak solvents.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    32
  • Brush Width(mm)
    30
  • Total Length(mm)
    270
  • Thickness(mm)
    5
  • JAN Code
    4560146140771
  • Trusco Code
    385-7638
  • Mass(g)
    19
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TMH-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    32
  • Brush Width(mm)
    30
  • Total Length(mm)
    270
  • Thickness(mm)
    5
  • JAN Code
    4560146140771
  • Trusco Code
    385-7638
  • Mass(g)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)