(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Automobile Curing Cover

Automobile Curing Cover

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Cover to protect your car from paint, as well as rain and dust.
· Includes an easy-to-see center mark.
· Made with elastic to avoid fluttering around the hem.
[Applications]
· Automotive protective cover for use when painting building exteriors.

Basic Specifications

  • Width(mm)
    4800
  • Product Type
    Protective sheet for painting
  • Color
    Transparency
  • Details Type
    L
  • Length(m)
    7.5
  • Thickness(mm)
    0.03
  • Applicable Car Model
    One-Box Car/RV/Large Automobiles, etc.
  • JAN Code
    4967576123389
  • Trusco Code
    753-5473
  • Mass(g)
    942
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : M-CC-L
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    4800
  • Product Type
    Protective sheet for painting
  • Color
    Transparency
  • Details Type
    L
  • Length(m)
    7.5
  • Thickness(mm)
    0.03
  • Applicable Car Model
    One-Box Car/RV/Large Automobiles, etc.
  • JAN Code
    4967576123389
  • Trusco Code
    753-5473
  • Mass(g)
    942

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)