(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Brightness Rechargeable Cordless LED Light Standard Color Rendering Type

High Brightness Rechargeable Cordless LED Light Standard Color Rendering Type

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· High output LED cordless type can be used in areas without a power source.
[Applications]
· For inspecting surfaces such as painted surfaces.
· Can be used as auxiliary lighting during work.

Basic Specifications

  • Product Model
    LED
  • Brightness(lm)
    455
  • Power
    Rechargeable Type
  • Special Purpose
    Other
  • Total Length(mm)
    282.1
  • Color Temperature
    5000k
  • Power supply details
    DC7.4V
  • Color rendering performance
    Ra65
  • JAN Code
    4571169244353
  • Trusco Code
    493-4253
  • Mass(g)
    660
  • Accessories
    Battery Pack (LB-P)
  • Maximum Lighting Time(Hours)
    2
  • Charger
    Included
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35 Day(s)
-

Part Number : LB-LED6W-FL
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    LED
  • Brightness(lm)
    455
  • Power
    Rechargeable Type
  • Special Purpose
    Other
  • Total Length(mm)
    282.1
  • Color Temperature
    5000k
  • Power supply details
    DC7.4V
  • Color rendering performance
    Ra65
  • JAN Code
    4571169244353
  • Trusco Code
    493-4253
  • Mass(g)
    660
  • Accessories
    Battery Pack (LB-P)
  • Maximum Lighting Time(Hours)
    2
  • Charger
    Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)