(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Lenser P7QC LED Light

LED Lenser P7QC LED Light

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A handy light equipped with 4-color multicolored LEDs.
[Features]
· Red is used to see at night, green is used for animal watching, and blue enables perspiration such as sweat to be seen, making it suitable for investigations and searches.
· It can also be used to send signals of one's whereabouts as necessary.
· Brightness: 220 lm. Lighting time: 20 hours. Illumination Distance: 60 m. An end cap switch.
· Equipped with various illumination modes: Power / Low Power / Blink.
· Waterproof performance with no ingress of water even when temporarily submerged (1 m water depth for 30 minutes) (compliant with IPX7).
· Aluminum is used as exterior material in order to achieve lightness.
[Applications]
· Ideal for outdoor use such as route finding in a forest.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Waterproof
  • Maximum Illumination Time (h)
    25
  • Power
    AAA Batteries
  • Total Flux(lm)
    220
  • Power Details
    AAA Alkaline Batteries (x 4) Included
  • Major Diameter(mm)
    37
  • Total Length(mm)
    132
  • Maximum Illumination Distance(m)
    60
  • JAN Code
    4029113940764
  • Trusco Code
    776-3476
  • Accessories
    Test Battery, Strap, Pouch
  • Light Source
    Tip Type LED x 1 Light of Each Color Installed (White, Red, Blue, Green)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 9407-Q
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Waterproof
  • Maximum Illumination Time (h)
    25
  • Power
    AAA Batteries
  • Total Flux(lm)
    220
  • Power Details
    AAA Alkaline Batteries (x 4) Included
  • Major Diameter(mm)
    37
  • Total Length(mm)
    132
  • Maximum Illumination Distance(m)
    60
  • JAN Code
    4029113940764
  • Trusco Code
    776-3476
  • Accessories
    Test Battery, Strap, Pouch
  • Light Source
    Tip Type LED x 1 Light of Each Color Installed (White, Red, Blue, Green)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)