(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gentos LED Flash Light T. Rex TX-850RE

Gentos LED Flash Light T. Rex TX-850RE

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Handy light equipped with a multifaceted reflector which can illuminate over a wide range and long distances.
[Features]
· With mode selector.
· By multi-surface processing of the reflector surface, light reflection can be controlled to achieve a smoother and more beautiful illuminated surface.
· USB rechargeable (AC adapter included) equipped with a charge indicator.
· Six lighting modes (Max mode / High mode / Mid mode / Low mode / Flash mode / SOS mode).
· Brightness: 850 lm/lighting time: 2 hours.
· Equipped with a rotary switch system.
[Applications]
· Ideal for various types of work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Drip-proof
  • Maximum Lighting Time (h)
    90
  • Power Supply
    Rechargeable Batteries
  • Total Flux(lm)
    850
  • Major Diameter(mm)
    40
  • Total Length(mm)
    160
  • JAN Code
    4950654034882
  • Trusco Code
    483-3856
  • Mass(g)
    240
  • Accessories
    Mini USB Cable, AC Adapter, Original Pouch, Strap, Dedicated Battery
  • Light Source
    Tip Type White LED x 1 Light
  • Power supply details
    Lithium-Ion Rechargeable Battery (Built-in)
  • Charge time
    4.5
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TX-850RE
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Drip-proof
  • Maximum Lighting Time (h)
    90
  • Power Supply
    Rechargeable Batteries
  • Total Flux(lm)
    850
  • Major Diameter(mm)
    40
  • Total Length(mm)
    160
  • JAN Code
    4950654034882
  • Trusco Code
    483-3856
  • Mass(g)
    240
  • Accessories
    Mini USB Cable, AC Adapter, Original Pouch, Strap, Dedicated Battery
  • Light Source
    Tip Type White LED x 1 Light
  • Power supply details
    Lithium-Ion Rechargeable Battery (Built-in)
  • Charge time
    4.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)