(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Headlight, LED Lenser H7.2

Headlight, LED Lenser H7.2

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Next-generation headlight with new features.
[Features]
· Luminosity can be steplessly adjusted with the rear wheel switch.
· Equipped with a front switch that can be operated with one hand and multi-function switch at the rear of the light.
· Brightness: 250 lm/lighting time: 30 hours, lighting distance: 160 m. Dimming can be adjusted continuously using the dial on the battery box portion.
· Equipped with various illumination modes: Power / Low Power / Boost / Blink. With a lock function that prevents the switch from accidentally turning on.
· Waterproof performance not adversely affected by strong jets of water from any direction (compliant with IPX6).
· Equipped with an advanced focus, with stepless switching possible between wide/spot.
[Applications]
· The focus function enables illumination of distant objects so it can be used in various contexts whether indoors or outdoors.

Basic Specifications

  • Total Luminous Flux(lm)
    250
  • Special Purpose
    Drip-proof
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Width(mm)
    85
  • Depth(mm)
    40
  • Height(mm)
    48
  • Maximum Lighting Time
    Approximately 60 Hours (≥1lm)
  • JAN Code
    4029113729703
  • Trusco Code
    776-3719
  • Power
    AAA Battery (4 pcs) Included
  • Specifications
    Equipped with a switch lock function. Equipped with a low battery notification function.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 7297
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    250
  • Special Purpose
    Drip-proof
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Width(mm)
    85
  • Depth(mm)
    40
  • Height(mm)
    48
  • Maximum Lighting Time
    Approximately 60 Hours (≥1lm)
  • JAN Code
    4029113729703
  • Trusco Code
    776-3719
  • Power
    AAA Battery (4 pcs) Included
  • Specifications
    Equipped with a switch lock function. Equipped with a low battery notification function.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)