(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Jack Trolley Jack for Vehicles

Aluminum Jack Trolley Jack for Vehicles

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Folding processed for retaining frame strength.
· The movable part of the handle includes a tray for placing removed bolts, etc.
· Uses a twin pump to enable easy lifting when the actual load is applied.
· Includes a handle for carrying.
· The handle is knurled to prevent slippage.
· Always use the jack stand during work.
· 2.5 ton low floor jack.

Basic Specifications

  • Stroke(mm)
    390
  • Lifting power(kN(t))
    25(2.5)
  • Product Type
    Jack
  • Overall Length(mm)
    740
  • Height(mm)
    95~485
  • JAN Code
    7314150170555
  • Trusco Code
    471-1009
  • Mass(kg)
    25
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : BH1A2500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Stroke(mm)
    390
  • Lifting power(kN(t))
    25(2.5)
  • Product Type
    Jack
  • Overall Length(mm)
    740
  • Height(mm)
    95~485
  • JAN Code
    7314150170555
  • Trusco Code
    471-1009
  • Mass(kg)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)