(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tape holder

Tape holder

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Changing the carabiner mounting position makes it possible to pull out the required tape.
· The tape can be easily attached to the waist or a toolbox.
[Applications]
· For management of large tapes with paper core.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    255
  • Depth(mm)
    21
  • Specifications
    Carabiner: TKN660BK
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Large
  • Small
  • Clear
Width(mm)

Refine by

  • 65
  • 150
  • Clear
JAN Code

Refine by

  • 4989999382129
  • 4989999382143
  • Clear
Trusco Code

Refine by

  • 767-2411
  • 767-2403
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Small
65
4989999382143
767-2411
12 Day(s)
-

Part Number : TTH-6
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    Small
  • Height(mm)
    255
  • Width(mm)
    65
  • Depth(mm)
    21
  • JAN Code
    4989999382143
  • Trusco Code
    767-2411
  • Mass(g)
    33
  • Specifications
    Carabiner: TKN660BK
1 pc.
Large
150
4989999382129
767-2403
1 Day(s)
-

Part Number : TTH-14
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    Large
  • Height(mm)
    255
  • Width(mm)
    150
  • Depth(mm)
    21
  • JAN Code
    4989999382129
  • Trusco Code
    767-2403
  • Mass(g)
    45
  • Specifications
    Carabiner: TKN660BK

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to take out the necessary tape by changing the installation position of the carabiner.

Specification

●SPQ(piece):50
●Carabiner: TKN660BK

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)