(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Light/Medium-Duty Shelving, TLA Type, Shutter Unit for Shelving With Shutters (Depth 502, 652 mm) TLA63S-MG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Light/Medium-Duty Shelving, TLA Type, Shutter Unit for Shelving With Shutters (Depth 502, 652 mm)
Part Number: TLA63S-MG

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· A dedicated plastic shutter for racks.
· The shutter is available in the transparent MC type that allows the contents to be checked and the opaque MG type.

Specifications of TLA63S-MG

  • Material
    Plastic
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Conform
    TLA63S-2□
  • Trusco Code
    758-5411

Please check the type/dimensions/specifications of the part TLA63S-MG in the Light/Medium-Duty Shelving, TLA Type, Shutter Unit for Shelving With Shutters (Depth 502, 652 mm) series.

Products like this...

Part Number
TLA63L-MC
TLA63L-MG
TLA63S-MC
Part NumberMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Details Type Conform Trusco Code
1 Piece(s) Quote 652Shutter transparentTLA63L-2□758-5365
1 Piece(s) Quote 652Shutter opaqueTLA63L-2□758-5373
1 Piece(s) Quote 502Shutter transparentTLA63S-2□758-5403

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)