(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fall prevention cushion, 80 cm clearance, 5 pieces in package

Fall prevention cushion, 80 cm clearance, 5 pieces in package【5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Comes with 5 cushions of 800 mm about 10 mm square.
· Impact absorber material with excellent cushioning unlikely to tear.
· Clear type gives a transparent feel and doesn't block objects when placed on a shelf.
[Applications]
· For preventing misalignment and falling of installed objects, such as shelf boards.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

5 Pieces Per Package

Part Number : TCS5-800C
Days to Ship Quote
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

  • Material
    Other
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Clear
  • Trusco Code
    768-6889
  • JAN Code
    4989999386844

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has 5 cushions of 800mm on all 4 sides and approx. 10mm in width. 
●Hard to tear, it is a shock absorbing material excellent in cushioning properties.

Usage

●For moving out of shelf board and other objects, and fall prevention.

Specification

●W x H x L(mm):10 x 10 x 800
●Color:Clear
●Mounting Method: Paste Type(double-sided tape pasted)

Materials

●PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)