(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small to Medium Capacity Boltless Shelf Model M2 (Panels Provided, 200 kg Type, 3 Shelf) Linked Unit Type (Rear Plates Provided)

Small to Medium Capacity Boltless Shelf Model M2 (Panels Provided, 200 kg Type, 3 Shelf) Linked Unit Type (Rear Plates Provided)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Trusco Code

Refine by

  • 772-6805
  • 772-6775
  • 772-6741
  • 772-6724
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
772-6724
Quote
-

Part Number : M2-6363-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6724
  • Mass
    40.2
1200
772-6741
Quote
-

Part Number : M2-6463-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6741
  • Mass
    49.5
1500
772-6775
Quote
-

Part Number : M2-6563-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6775
  • Mass
    61.6
1800
772-6805
Quote
-

Part Number : M2-6663-S-B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6805
  • Mass
    74.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)