(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,200 mm, 3 Shelf Type) Linked Type (Height 1,200 mm, 3 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-5750
  • 755-5717
  • 755-5679
  • 755-5636
  • 755-5598
  • 755-5555
  • 755-5512
  • 755-5474
  • 755-5431
  • 755-5393
  • 755-5351
  • 755-5318
  • 755-5270
  • 755-5237
  • 755-5199
  • 755-5156
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-5156
Quote
-

Part Number : TUG30043J3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5156
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
600
837
642
755-5199
Quote
-

Part Number : TUG30043L3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5199
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
450
837
492
755-5237
Quote
-

Part Number : TUG30043S3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5237
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
900
900
837
942
755-5270
Quote
-

Part Number : TUG30043Z3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5270
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1198
1200
750
1137
792
755-5318
Quote
-

Part Number : TUG30044J3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5318
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
600
1137
642
755-5351
Quote
-

Part Number : TUG30044L3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5351
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
450
1137
492
755-5393
Quote
-

Part Number : TUG30044S3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5393
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1200
900
1137
942
755-5431
Quote
-

Part Number : TUG30044Z3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5431
  • External Dimensions Frontage(mm)
    1198
  • Outer Dimensions Height(mm)
    1198
1500
750
1437
792
755-5474
Quote
-

Part Number : TUG30045J3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5474
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
600
1437
642
755-5512
Quote
-

Part Number : TUG30045L3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5512
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
450
1437
492
755-5555
Quote
-

Part Number : TUG30045S3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5555
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1500
900
1437
942
755-5598
Quote
-

Part Number : TUG30045Z3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5598
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1198
1800
750
1737
792
755-5636
Quote
-

Part Number : TUG30046J3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5636
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198
1800
600
1737
642
755-5679
Quote
-

Part Number : TUG30046L3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5679
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198
1800
450
1737
492
755-5717
Quote
-

Part Number : TUG30046S3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5717
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1202
1800
900
1737
942
755-5750
Quote
-

Part Number : TUG30046Z3B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5750
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1198

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)