(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 5 Shelf Type) Linked Type (Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 5 Shelf Type) Linked Type (Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-6497
  • 755-6454
  • 755-6411
  • 755-6373
  • 755-6331
  • 755-6292
  • 755-6250
  • 755-6217
  • 755-6179
  • 755-6136
  • 755-6098
  • 755-6055
  • 755-6012
  • 755-5971
  • 755-5938
  • 755-5890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-5890
Quote
-

Part Number : TUG30063J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5890
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
600
837
642
755-5938
Quote
-

Part Number : TUG30063L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5938
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
450
837
492
755-5971
Quote
-

Part Number : TUG30063S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5971
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
900
837
942
755-6012
Quote
-

Part Number : TUG30063Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6012
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
1200
750
1137
792
755-6055
Quote
-

Part Number : TUG30064J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6055
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
600
1137
642
755-6098
Quote
-

Part Number : TUG30064L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6098
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
450
1137
492
755-6136
Quote
-

Part Number : TUG30064S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6136
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
900
1137
942
755-6179
Quote
-

Part Number : TUG30064Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6179
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1500
750
1437
792
755-6217
Quote
-

Part Number : TUG30065J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6217
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
600
1437
642
755-6250
Quote
-

Part Number : TUG30065L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6250
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
450
1437
492
755-6292
Quote
-

Part Number : TUG30065S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6292
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
900
1437
942
755-6331
Quote
-

Part Number : TUG30065Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6331
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1800
750
1737
792
755-6373
Quote
-

Part Number : TUG30066J5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6373
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798
1800
600
1737
642
755-6411
Quote
-

Part Number : TUG30066L5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6411
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798
1800
450
1737
492
755-6454
Quote
-

Part Number : TUG30066S5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6454
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1802
1800
900
1737
942
755-6497
Quote
-

Part Number : TUG30066Z5B
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6497
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)