(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Linked Type (Height 2,100 mm, 6 Shelf Type) TUG45074L6B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Linked Type (Height 2,100 mm, 6 Shelf Type)
Part Number: TUG45074L6B

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG45074L6B

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-8856
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2102

Please check the type/dimensions/specifications of the part TUG45074L6B in the Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 2,100 mm, 6 Shelf Type) Linked Type (Height 2,100 mm, 6 Shelf Type) series.

Products like this...

Part Number
TUG45073S6B
TUG45073Z6B
TUG45074J6B
TUG45074S6B
TUG45074Z6B
TUG45075J6B
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)
1 Piece(s) Quote 900450837492755-8732900
1 Piece(s) Quote 900900837942755-8775900
1 Piece(s) Quote 12007501137792755-88131200
1 Piece(s) Quote 12004501137492755-88991200
1 Piece(s) Quote 12009001137942755-89371200
1 Piece(s) Quote 15007501437792755-89701500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)