(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Light Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 300 RAE-1809F2DG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Light Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 300
Part Number: RAE-1809F2DG

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· Main parts of the light workbench are a welded "knock-down" type structure. Outstanding durability.
· Top Plate Thickness: 20 mm
· Depending on the option to be used, the mounting position of the lower horizontal crossbar can be changed.

Specifications of RAE-1809F2DG

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    770-2779
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2 With Key

Please check the type/dimensions/specifications of the part RAE-1809F2DG in the Light Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 300 series.

Products like this...

Part Number
RAE-0960F2DG
RAE-1800F2DG
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (mm) Depth (mm) Trusco Code Capacity
1 Piece(s) Quote 900600770-2469-
1 Piece(s) Quote 1800750770-2621-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)