(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Light Work Bench with 2 Thin Drawers Plastic Panel Tabletop Average Load (kg) 300 AE-0960UDK2W

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Light Work Bench with 2 Thin Drawers Plastic Panel Tabletop Average Load (kg) 300
Part Number: AE-0960UDK2W

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· Main parts have a welded structure for excellent durability.
· Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance.

Specifications of AE-0960UDK2W

Please check the type/dimensions/specifications of the part AE-0960UDK2W in the Light Work Bench with 2 Thin Drawers Plastic Panel Tabletop Average Load (kg) 300 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)