(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Work Bench with φ75 mm Casters Plastic Panel Tabletop Average Load (kg) 150

Light Work Bench with φ75 mm Casters Plastic Panel Tabletop Average Load (kg) 150

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Uses φ75 mm casters to reduce costs.
· Main parts of the light workbench are a welded "knock-down" type structure. Outstanding durability.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 770-1667
  • 770-1501
  • 770-1331
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
770-1331
Quote
-

Part Number : AE-0960C75DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1331
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
750
770-1501
Quote
-

Part Number : AE-1800C75DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1501
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
1 unit
1800
900
770-1667
Quote
-

Part Number : AE-1809C75DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    809
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1667
  • Caster Mounting Screw Size
    M16×2.0
  • Specifications
    75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)