(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Lightweight Adjustable Height Work Bench with Upper Shelf Plastic Panel Tabletop Average Load (kg) 150 AEM-0960YURB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Lightweight Adjustable Height Work Bench with Upper Shelf Plastic Panel Tabletop Average Load (kg) 150
Part Number: AEM-0960YURB

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· The height can be adjusted by 50 mm pitch.
· Effective use can be made of the space on the top board with upper shelf.

Specifications of AEM-0960YURB

Please check the type/dimensions/specifications of the part AEM-0960YURB in the Lightweight Adjustable Height Work Bench with Upper Shelf Plastic Panel Tabletop Average Load (kg) 150 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)