(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Work Bench with 2 Drawers DAP Panel Tabletop Average Load (kg) 500

Medium Work Bench with 2 Drawers DAP Panel Tabletop Average Load (kg) 500

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Drawers can be installed anywhere according to the usage of the operator.
· Main parts are a welded "knock-down" type structure.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999651386
  • Trusco Code
    278-0658
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2W With Key
  • Lower Shelf Dimensions
    747×240×23t
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : AEWP-0960F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999651386
  • Trusco Code
    278-0658
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2W With Key
  • Lower Shelf Dimensions
    747×240×23t

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)