(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Standing Medium Work Bench with 1 Thin Drawer Steel Tabletop Average Load (kg) 300 HAEWS-0960UDK1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Standing Medium Work Bench with 1 Thin Drawer Steel Tabletop Average Load (kg) 300
Part Number: HAEWS-0960UDK1

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· A thin drawer that does not get in the way even when placed on the lap.
· Drawers can be installed anywhere according to the usage of the operator.

Specifications of HAEWS-0960UDK1

Please check the type/dimensions/specifications of the part HAEWS-0960UDK1 in the Standing Medium Work Bench with 1 Thin Drawer Steel Tabletop Average Load (kg) 300 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)