(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Light Work Bench TFAE Type with Casters Average Load (kg) Width 150 (mm) 900/1200 TFAEL-1260C75

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Light Work Bench TFAE Type with Casters Average Load (kg) Width 150 (mm) 900/1200
Part Number: TFAEL-1260C75

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Easily movable in accordance with the work.

Specifications of TFAEL-1260C75

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    806
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    -
  • Color
    Black/Orange
  • Trusco Code
    770-3589
  • Caster Mounting Screw Size
    M16×2.0
  • Accessory
    EW-75C (75 mm swivel rubber wheel X2, swivel with stopper X2)

Please check the type/dimensions/specifications of the part TFAEL-1260C75 in the Light Work Bench TFAE Type with Casters Average Load (kg) Width 150 (mm) 900/1200 series.

Product Specifications

Features

●Can be moved easily in accordance with work.

Specification

●Equal Load(kg):150
●Caster Set: EW-75C(75mm rubber wheel, flexible x 2, with flexible stopper x 2)
●Caster Screw Size: M16 x 2.0

Materials

●Caster Brackets: Steel 
●Wheel: Rubber

Products like this...

Part Number
TFAE-1260C75
TFAEL-0960C75
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Width (mm) Assembly / Completion Main body: option Trusco Code Capacity
1 Piece(s) Quote 9661200Finished productMain Body770-3546-
1 Piece(s) Quote 806900Assembly type-770-3562-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)