(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Folding Cart RUXXAC Parcel

Folding Cart RUXXAC Parcel

Standard Unit Price:
-
Days to Ship :
Quote

Folding Cart RUXXAC Parcel or Folding Hand Truck.
It is a 2 wheels hand truck, which has a special function. It is can be folded with wheels and a rack plate to become a very compact size. It can reduce the space to keep it.
[Features]
• Folding size (Width x Depth x Height): 490 x 80 x 1120 mm.
• Rake plate (Length x Width) : 410 x 490 mm.
• Material used to produce:
- Structure: Steel and plastic
- Rake plate: aluminum
• Uniform loads: 125 kg
[Applications]
For transporting products inside and outside the factory.

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Overall Length(mm)
    1120
  • Rake plate (length x width)(mm)
    410×490
  • Folded Size (Width x Depth x Height)(mm)
    490×80×1120
  • JAN Code
    4260285072994
  • Trusco Code
    766-1193
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    125
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 2234-91
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Overall Length(mm)
    1120
  • Rake plate (length x width)(mm)
    410×490
  • Folded Size (Width x Depth x Height)(mm)
    490×80×1120
  • JAN Code
    4260285072994
  • Trusco Code
    766-1193
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    125
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)