(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Knapsack Dynamic Sprayer Conveyance / Dolly Cart CARRYBOY

Knapsack Dynamic Sprayer Conveyance / Dolly Cart CARRYBOY

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Made of aluminum and lightweight, the Carryboy is a back-carrying mobile carrier.
[Features]
·You can narrow the tire width by rearranging
·Fatigue burden can be reduced because it can be used without carrying a back-carrying pump
[Applications]
·Used for carrying mobile jets/luggage

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Width(mm)
    483
  • Height(mm)
    950
  • Length(mm)
    432
  • JAN Code
    4939356395408
  • Trusco Code
    763-1561
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    50
  • Load Platform (width X depth X height)(mm)
    288×240×250
  • Specifications
    250-4T air tire
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : DC-100A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Width(mm)
    483
  • Height(mm)
    950
  • Length(mm)
    432
  • JAN Code
    4939356395408
  • Trusco Code
    763-1561
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    50
  • Load Platform (width X depth X height)(mm)
    288×240×250
  • Specifications
    250-4T air tire

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)