(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
3M™ Easy Trap Duster Cloth, Easy Trap Duster, Small E/TR-1RL-S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

3M™ Easy Trap Duster Cloth, Easy Trap Duster, Small
Part Number: E/TR-1RL-S

Standard Unit Price: - Special Price -
Quantity: A Box (1 pieces)
Days to Ship: 1 Day(s)

[Features]
· Coarse, nonwoven fabric with included adhesive catches garbage which is typically difficult to remove, including large grains of sand, hair, paper scraps etc.
· Small box design ensures that storage space can be used effectively.
· A perforation is included every 150 mm on each roll (60 150 mm sheets).
[Applications]
· For cleaning floors and walls.
· For cleaning high places such as air conditioner outlets.
· For cleaning shelves, cabinets, etc.

Specifications of E/TR-1RL-S

  • Specifications
    • STOCK
  • Product Type
    Cloth Wiper
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Width(mm)
    125
  • Length(mm)
    9000
  • JAN Code
    4548623801247
  • Trusco Code
    431-1892
  • Mass(g)
    280
  • Specifications
    Both sides of the cloth can be used.

Please check the type/dimensions/specifications of the part E/TR-1RL-S in the 3M™ Easy Trap Duster Cloth, Easy Trap Duster, Small series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)