(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Easy Trap Duster Cloth, Easy Flip Holder Kit

3M™ Easy Trap Duster Cloth, Easy Flip Holder Kit

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Clip mechanism makes it possible to attach a Duster Cloth or Easy Trap Duster via single-action operation.
· Two-sided structure allows for the use of both sides, eliminating waste.
· Easily flip the cloth over without dirtying your hands.
[Applications]
· A holder kit for installing a duster cloth for cleaning. Since the cloth is inserted at the tip, swapping the top and bottom sides can be performed easily.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Width(mm)

Refine by

  • 300
  • 580
  • Clear
JAN Code

Refine by

  • 4548623252759
  • 4548623278223
  • Clear
Trusco Code

Refine by

  • 367-9942
  • 367-9934
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
580
4548623252759
367-9934
1 Day(s)
-

Part Number : FLIP-KIT-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Cloth Wiper
  • Mop Type
    Head Replaceable Type
  • Width(mm)
    580
  • Length(mm)
    610~1300
  • JAN Code
    4548623252759
  • Trusco Code
    367-9934
1 Set
300
4548623278223
367-9942
1 Day(s)
-

Part Number : FLIP-KIT-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Cloth Wiper
  • Mop Type
    Head Replaceable Type
  • Width(mm)
    300
  • Length(mm)
    610~1300
  • JAN Code
    4548623278223
  • Trusco Code
    367-9942

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)