(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch-Brite, Microfiber Mop, Replacement Cloth

Scotch-Brite, Microfiber Mop, Replacement Cloth

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
·Mop with a dedicated cloth using microfiber
·There is a type with a folded crosshead and a basic type that can be easily attached and detached
·Compatible with both dry and wet wiping
·Realizes easy cleaning without bending over.
·The handle is telescopic and can be adjusted to a convenient length

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Vertical(mm)
    340
  • Horizontal(mm)
    220
  • JAN Code
    4548623408378
  • Trusco Code
    382-7062
  • Specifications
    Medium-fine fibers can be used for cleaning dirt and ultra-fine fibers can be used for cleaning dust and oil dirt.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : FM-F1JR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Vertical(mm)
    340
  • Horizontal(mm)
    220
  • JAN Code
    4548623408378
  • Trusco Code
    382-7062
  • Specifications
    Medium-fine fibers can be used for cleaning dirt and ultra-fine fibers can be used for cleaning dust and oil dirt.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)