(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ Nomad™ Basic Mat

3M™ Nomad™ Basic Mat

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The plastic mesh removes dirt from the underside of shoes, while reducing damage to the nonwoven fabric.
· The nonwoven fabric absorbs water and oil and holds it in the mat.
· Special adhesive on the underside prevents the mat from moving or being folded over.
[Applications]
· Entrance mat for shops/buildings.
· Mat for marking boundaries between work sites and site offices.
· Mat for preventing water/oil buildup outside kitchens and in back yards.
· Permanent mat for removing dirt and water in work areas or factory entrances.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 690
  • 1380
  • Clear
JAN Code

Refine by

  • 4548623403830
  • 4548623558592
  • Clear
Trusco Code

Refine by

  • 381-1247
  • 381-1239
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1380
4548623403830
381-1239
12 Day(s)
-

Part Number : BASIC-M
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1380
  • Thickness(mm)
    Approx. 8
  • JAN Code
    4548623403830
  • Trusco Code
    381-1239
1 pc.
690
4548623558592
381-1247
12 Day(s)
-

Part Number : BASIC-S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    690
  • Thickness(mm)
    Approx. 8
  • JAN Code
    4548623558592
  • Trusco Code
    381-1247

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)