(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Welding Fume Collector

Portable Welding Fume Collector

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Safe structure with 4-layer spatter invasion prevention (3 sheets of impact plate + metal filter)
· Daily cleaning and filter replacement are very easy.
· Compact size with AC 100V specification that can be installed in any location.
· Duct port can be divided into two as an option.
· Compact size and easy to move.
· Can be installed anywhere.
[Use]
· Local sucking in work environments such as soldering and laser markers.
· Manual welding, robot welding.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Product Model

Refine by

  • Dust Collectors
  • Related Products
  • Clear
Output (kW)

Refine by

  • 0.425
  • 0.725
  • Clear
Air Volume (50/60 Hz)(m3/min)

Refine by

  • 8
  • 10
  • Clear
Electric Power Consumption (50/60 Hz)(W)

Refine by

  • 400
  • Clear
Noise Level (50/60 Hz)(dB(A))

Refine by

  • 75
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Dust Collectors
0.425
8
400
75
Quote
-

Part Number : KSC-W01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Collectors
  • Power (V)
    Single-phase 100
  • Output (kW)
    0.425
  • Air Volume (50/60 Hz)(m3/min)
    8
  • Electric Power Consumption (50/60 Hz)(W)
    400
  • Noise Level (50/60 Hz)(dB(A))
    75
  • Width(mm)
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Suction Aperture(mm)
    101.6
  • Details Type
    Dust removal format: none
  • Main body dimensions (Width x Depth x Height)(mm)
    490×684×704
  • Static Pressure(kPa)
    1.5
  • Trusco Code
    481-0597
  • Mass(g)
    -
  • Filter
    Primary filter: Metal, Secondary filter: Explosion retardant element filter (Filtering efficiency: 0.3 µm 63.2%)
  • Specifications
    50/60Hz combination

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)