(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Air Blower Dodeca Fan

Click this image to zoom it.

Move the mouse over the image to zoom

Air Blower Dodeca Fan

Standard Unit Price:
-
Days to Ship :
50 Day(s)

[Features]
· Large air flow type.
· The wind has a long reach of 65 m, with air blown over a wide range. (Duct cannot be used)
· The wind direction can be adjusted to an angle of elevation of 90°.
· Easy to move with 4 large casters with brakes.
· Includes air guide that can be used to control the air dispersal range.
[Applications]
· Supplies / ventilates / circulates cool air in large factories.
· Cool air fan for gymnasiums, gyms, etc.

Basic Specifications

  • Product Model
    Blower
  • Power(V)
    Three-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    740/930
  • Noise Level (dB(A))(50/60Hz)
    87.0/89.5
  • Power consumption (50/60 Hz)(W)
    1750/2700
  • Blade diameter(mm)
    710
  • Output(kW)
    1.75/2.7
  • JAN Code
    4538634410286
  • Trusco Code
    448-9381
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    10 m (No Plug)
  • Fan Outer Diameter(mm)
    710
  • Specifications
    For 50/60 Hz, Axial Flow Fan
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
50 Day(s)
-

Part Number : SJF-700A-3
Days to Ship 50 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Blower
  • Power(V)
    Three-phase 200
  • Maximum Airflow(m3/min)(50/60Hz)
    740/930
  • Noise Level (dB(A))(50/60Hz)
    87.0/89.5
  • Power consumption (50/60 Hz)(W)
    1750/2700
  • Blade diameter(mm)
    710
  • Output(kW)
    1.75/2.7
  • JAN Code
    4538634410286
  • Trusco Code
    448-9381
  • Fan blade quantities(Sheets)
    6
  • Power Cord
    10 m (No Plug)
  • Fan Outer Diameter(mm)
    710
  • Specifications
    For 50/60 Hz, Axial Flow Fan