(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, U-Type Cabinet (Wardrobe)

Library, U-Type Cabinet (Wardrobe)

[Features]
· Although it uses 180° full open hinges, they do not protrude from the main body even when closing the door.
· Opening the door by 180° prevents it from interfering with the passage.

Part Number

Configured Part Number is shown.

ULW-18

Part Number
ULW-18
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1830 Installation Type Dedicated for bottom support
Depth (mm) 450 Product Type Finished product Maximum Load (kg/unit) 200
Color White Accessory Cylinder lock, shelf board x 1, shelf board with a hanger pipe x 1, adjuster Shelf Board Pitch(mm) 16.75
Additional shelf board UW-01T Trusco Code 765-8133 Specifications With screws for connection
Mass(kg) 70.0 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part ULW-18 in the Library, U-Type Cabinet (Wardrobe) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)