(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
General Purpose Ink Cartridge (for Canon) Set Product PLE-CB3215P

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

General Purpose Ink Cartridge (for Canon) Set Product
Part Number: PLE-CB3215P

Standard Unit Price: - Special Price -
Quantity: 1 Set (4 Colors)
Days to Ship: 12 Day(s)

Specifications of PLE-CB3215P

  • Product Type
    Ink Jet Cartridge
  • Ballpoint Pen Color
    Multiple
  • Brand
    Canon
  • Ink Color
    Black, Cyan, Magenta, Yellow
  • Trusco Code
    453-6576
  • JAN Code
    4​5​3​1​0​2​7​0​0​4​8​7​1
  • Compatible Model
    PIXUSMP990/980/640/630/620/560/550/540/MX860/870/ip3600/4600/4700

Please check the type/dimensions/specifications of the part PLE-CB3215P in the General Purpose Ink Cartridge (for Canon) Set Product series.

Products like this...

Part Number
PLE-CB3213P
PLE-CB3214P
Part NumberMinimum order quantityVolume DiscountDays to ShipInk Color Trusco Code JAN Code Amount Of Content
1 Piece(s) 12 Day(s) Cyan / Magenta / Yellow453-65504​5​3​1​0​2​7​0​0​4​8​9​51 Set (3 Colors)
1 Piece(s) 12 Day(s) Black, Cyan, Magenta, Yellow453-65684​5​3​1​0​2​7​0​0​4​9​0​11 Set (4 Colors)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)