(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Pallet Light Blue Width (mm) 2200

Plastic Pallet Light Blue Width (mm) 2200

Standard Unit Price:
-
Days to Ship :
Quote

Plastic pallet R type can be stacked gently and securely.
[Features]
・ Extra large, double-sided two-way pallet
・ Two 1 t flexible container can be surmounted in parallel
・ Since the upper and lower sides have almost the same shape, strength and functions are the same regardless of which surface is used
・ While stacking up cargo, the objects in the lower stage can still be stacked
[Applications]
・ Pallet for surmounting two 1 t flexible container in parallel

Basic Specifications

  • Frontage (mm)
    2200
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    6000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    2000
  • Height / Thickness (mm)
    180
  • Type Details
    Double-Sided Two-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    350
  • Insertion Dimensions (Frontage) Height(mm)
    70
  • Center Block Width(mm)
    800
  • Trusco Code
    761-6601
  • Mass(kg)
    48.8
  • Compatible Equipment
    Forklift
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : SK-R2-1122F-BL
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    2200
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    6000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    2000
  • Height / Thickness (mm)
    180
  • Type Details
    Double-Sided Two-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    350
  • Insertion Dimensions (Frontage) Height(mm)
    70
  • Center Block Width(mm)
    800
  • Trusco Code
    761-6601
  • Mass(kg)
    48.8
  • Compatible Equipment
    Forklift

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)